Beverage
Complete Drive Solutions from a Single Source
NORD DRIVESYSTEMS covers a wide range of applications in the beverage industry with industry-specific, innovative drive solutions.
We know your business and precisely understand your requirements. We prefer long-term collaboration with our customers and partners. You can be confident that we will do everything that we can to reinforce the good reputation of your brand.
NORD DRIVESYSTEMS provides:
- Extensive knowledge of applications and technical support
- Complete drive solutions from a single source
- Strong global presence and service
- Thousands of installed drives in the food and beverage industry
- Wide range of products with high quality standards
- Great reliability, economy and service life
- Recognized product quality compliant with international standards
DuoDrive
Integrated gear unit and motor
- Power range: 0.35–3.0 kW
- Extremely high system efficiency
- Compact, hygienic wash-down design
- Maintenance reduction
- System solution for simple commissioning and plug-and-play
IE5+ synchronous motors (TENV)
Efficient. Hygienic. Compact
- Performance:
0.5 HP - 3 HP
- Protection Class:
IP69K
- Efficiency class: IE5+
- Optionally available with IP69K
- Worldwide approvals and acceptance
- Compact, hygienic design
- Constant torque and efficiency over a wide speed range
NORDAC ON/ON+/ON PURE – SK 300P – Variable frequency drive
Strong focus, optimum function
- Power range: 0.5 - 4 hp (0.37 - 3 kW)
- Protection class: IP55, IP66, IP69 (in preparation)
- Wall or motor mounting
- Multi-protocol Ethernet interface
- Plug-and-play solution for fast commissioning
Two-stage helical bevel gearmotor
Performance and design
- Performance:
0.16 HP - 12.5 HP
- Torque Range:
443 lb-inch - 5,842 lb-in
NORDBLOC.1® Helical Inline Gearmotor
The Innovative Performer
- Performance:
0.16 HP - 50 HP
- Torque Range:
266 lb-inch - 29,207 lb-in
MINICASE™ worm gear unit
Quiet and smooth
- Performance:
0.16 HP - 5.5 HP
- Torque Range:
186 lb-inch - 3,780 lb-in
UNICASE™ helical bevel gearmotor
Powerful and proven
- Performance:
0.16 HP - 268 HP
- Torque Range:
1,593 lb-inch - 442,537 lb-in
UNICASE™ CLINCHER™ Parallel Shaft Gearmotor
Slim and powerful
- Performance:
0.16 HP - 268 HP
- Torque Range:
974 lb-inch - 885,075 lb-in
MAXXDRIVE® Parallel Gear Units
Industrial gear units
- Performance:
2.0 - 8,075 HP
- Torque Range:
132,800 - 2,495,900 lbf-in
- 2- and 3-stage
- High strength precision-made one-piece housing
- Modular and flexible design for optimum adaptation to your application
- Low running noise
NORDAC BASE Variable Frequency Drive - SK 180E
Compact drive, most important drive functions
- Power range: 0.33 – 3 HP (0.25 – 2.2 kW)
- Protection class: IP55, IP66
- Wall-mount or motor-mount
- Protection Class:
IP20
- Power range: 0.33 – 30 HP (0.25 – 22 kW)
- Protection class: IP20
- Multi-protocol Ethernet interface for PROFINET IO, EtherNet/IP, EtherCAT, Ethernet Powerlink, and more
- USB interface for voltage-free parameterization, even when the mains power is disconnected.
- Multi-encoder interface for multiple axis operation
Wild Goose Canning works closely with NORD in the development and production of canning equipment for the beverage industry. NORD impresses with its good quality and robust geared motors.
Absolutely reliable drives and first-class customer service are two of the many advantages that NORD offers the plant manufacturer G.C Evans.
For Octopi Brewing (USA), NORD DRIVESYSTEMS supplied drives with special surface treatment compliant with the requirements by the jobbing brewery.
The special beer brewery Forst produces in continuous operation. To ensure that mills, conveying systems and mixers do not fail, the brewery relies on reliable NORD geared motors.
TMCI is an innovative machine manufacturer for the foodstuffs and beverages industry. In cooperation with NORD, a new filtration plant was developed that can be cleaned easily and preserves the flavours particularly well.
A complex production process is required to develop different taste nuances. The machines run in continuous operation. To prevent breakdowns, MOPOS installs reliable NORD drives.